Mechanical conditions
The specifications are characteristic values for the device test. The specifications are based on the test characteristic values according to IEC 60721-3-3 and correspond to class 3M7 according to EN 60721-3-3:1995.
Vibration (sinusoidal) | 2 – 200 Hz: 3 g |
Vibration (noise) | 10 – 200 Hz: 1 m2/s3 200 – 500 Hz: 0.3 m2/s3 Corresponds to approx. 1.7 grms (grms = r.m.s. acceleration value) |
Shocks (half sine) | 25 g at 6 ms shock duration |