Cable cross section 2.5 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 28135369 | LEONI LEHC® 005275 | Variable | 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| Open | ||||
CE/UL: 28128443 | LEONI LEHC® 005275 | Variable | 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| M23, female (SH1/KH1) | ||||
Extension cable | CE/UL: 28128478 | LEONI LEHC® 005275 | Variable | 2.5 mm2 / AC 500 V | ||
M23, coding ring: brown, male |
| M23, coding ring: brown, female |