Connection of bulk cables

The following table shows the core assignment of cables with the following part numbers:

Part numbers

Installation method of cable

Part numbers

28123336, 28123344

28123395, 28123409

Connection description

Bulk cable

Motor connection depending on brake control

Without
brake

3-wire brake
AC 100-525 V

2-wire brake
DC 24 V

(e.g. BE/BZ brake)

(e.g. B.BK/BP brake)

Conductor color/
core cross section

Identification

Signal

Description

Black
1.5 mm2 2.5 mm2

U/L1

U

Motor connection, phase U

Black
1.5 mm2 2.5 mm2

V/L2

V

Motor connection, phase V

Black
1.5 mm2 2.5 mm2

W/L3

W

Motor connection, phase W

Green/yellow
1.5 mm2 2.5 mm2

PE

Protective earth connection

Purple
Coaxial cable

DDI

MOVILINK® DDI connection

Yellow
1.0 mm2

A

Brake A

ReservedReserved wires must be isolated and fixed in the connection box.

ReservedReserved wires must be isolated and fixed in the connection box.

Brake-

Orange
1.0 mm2

B

Brake B

ReservedReserved wires must be isolated and fixed in the connection box.

Brake 15 (blue)

ReservedReserved wires must be isolated and fixed in the connection box.

Pink
1.0 mm2

C

Brake C

ReservedReserved wires must be isolated and fixed in the connection box.

Brake 13 (red)

ReservedReserved wires must be isolated and fixed in the connection box.

Violet
1.0 mm2

D

Brake D

ReservedReserved wires must be isolated and fixed in the connection box.

Brake 14 (white)

Brake+