Cable entries M16
The following figure shows possible plug connector positions:

Plug connector | Not together at a position with the connector socket: | |||
|---|---|---|---|---|
Designation | Coding ring/color | Function | Position | |
X5504 | Yellow | STOPlug connectors X5504 and X5505 can only be ordered together. (3-wire connection) | X, 2 or 3 |
|
X5505 | Yellow |
(3-wire connection) | X, 2 or 3 |
|
X2304 | – | X, 2 or 3 |
| |
X5135 | Black | X, 2 or 3 |
| |
X1523 | Light gray | X, 2 or 3 |
| |
X1524 | Black | X, 2 or 3 |
| |
X4142 | Red | X, 2 or 3 |
| |
– | – | [1] Optional pressure compensation | 3 | – |
