X5504: STO (3 cores)
WARNING
No safe disconnection of the device.
Severe or fatal injuries.
- You may bridge the STO connection with 24 V only if the device is not intended to fulfill any safety functions.
The following table provides information about this connection:
Function |
---|
Connection for safe disconnection (STO, 3-core) |
Connection type |
---|
M12, 5-pin, female, A‑coded |
Wiring diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | 24V_OUT | DC 24 V auxiliary output (permitted only for operation with STO jumper plug) |
2 | F_STO_P2 | F_STO_P2 connection |
3 | 0V24_OUT | 0V24 reference potential for DC 24 V auxiliary output (permitted only for operation with STO jumper plug) |
4 | F_STO_P1 | F_STO_P1 connection |
5 | F_STO_M | F_STO_M connection |
Additional information