X4142: Engineering interface
The following table provides information about this connection:
Function |
---|
Engineering interface (CAN) |
Connection type |
---|
M12-SPEEDCON, 5‑pin, female, B‑coded, color: red |
Connection diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | res. | Reserved |
2 | 24V_OUT | DC 24 V auxiliary outputOnly use this output to supply components from SEW‑EURODRIVE. |
3 | 0V24_OUT | 0V24 reference potentialOnly use this output to supply components from SEW-EURODRIVE. |
4 | CAN_H | CAN High connection |
5 | CAN_L | CAN Low connection |
Additional information