Using DynaStop® in connection with the STO function
To use the DynaStop® function in conjunction with the STO function, SEW-EURODRIVE recommends control using the SS1-t safety function.
NOTICE
Activating the FCB01 Output stage inhibit while the drive unit is running will activate DynaStop®. This can cause high torque loads, which may damage the drive unit and the application.
Possible damage to property.
- Activate the FCB01 output stage inhibit only when the speed is "0".
The following figure shows the use of the DynaStop® function in conjunction with the STO function and controller according to SS1-t:

[1] | DynaStop® is activated at the end of the downward ramp at standstill. Parameter setting:
|
[2] | At the end of the downward ramp, the motor initially remains energized. DynaStop® is activated when STO is triggered. Parameter settings:
|
t | Time |
t1 | Point in time at which the deceleration ramp is initiated |
t2 | Point in time at which STO is activated |
Δt | Time span between initiating the deceleration ramp and STO |
Range of safe time delay | |
Range with active STO function |