Type designation of connection unit
The following table shows the type designation of the drive unit:
CU | Product family CU = Connection unit |
I | Hardware design I = For MOVIMOT® flexible MMF1. C = For MOVIMOT® flexible MMF3. |
1 | Flange dimensions for the sizes of electronics covers 1 = Suitable for electronics cover size 1 with or without cooling fins 2 = Suitable for electronics cover size 2 with or without fan |
H | Fieldbus connection configuration S = Standard H = Hybrid |
– | |
DFC | Communication version DBC = Direct Binary Communication DAC = Direct AS‑Interface Communication DFC = Direct Fieldbus Communication DSI = Direct System bus Installation |
– | |
5 | Connection voltage 5 = AC 500 V |
D | EMC variant D = EMC filter with limit value category C3 (EN 61800-3) |
3 | Connection type 3 = 3-phase |
– | |
C | Version |
/ |
|
CO | Option DI = Integrated MOVILINK® DDI slave (for motors without digital interface) CO = MOVILINK® DDI interface via coaxial cable (for motors with digital interface) DSP = DynaStop® electrodynamic deceleration option |