Terminals X2_A for motor, brake and temperature sensor

Observe the permitted cable cross sections for installation:

Terminals X2_A
for motor, brake and temperature sensor

Without
conductor end sleeve

With
conductor end sleeve

Connection cross section

0.08 mm2 to 2.5 mm2

0.25 mm2 to 2.5 mm2

Stripping length

8 mm – 9 mm