Parameterization mode

The following parameterization modes are available to perform the device startup:

Easy mode

Easy startup with predefined control interface.

  • Setting parameters, setpoints, and additional functions can only be set using the mechanical setting elements (potentiometer and DIP switch) at the device.
  • Startup does not require any software or keypads.
  • When you switch to Easy mode, all parameters are reset to the delivery state.
  • All device parameters are write-protected.

Exception:

  • The parameter Startup mode can be changed in Easy mode.

Easy mode is only available up to firmware version < 11.

Expert mode

Expert mode is a parameterization mode that allows full access to all device functions via the MOVISUITE® engineering software or the CBG.. keypad.

  • The predefined connection interfaces of the device can be adjusted to the requirements of the application.
  • You can deactivate the mechanical setting elements. You thereby activate their (parameterizable) replacement values.
  • You can set the device parameters.

The parameterization mode can be set via the MOVISUITE® engineering software or the CBG.. keypad.

[1]

Basic settings > authorizations > parameterization mode > Expert mode