HELUKABEL®
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
---|---|---|---|---|---|---|---|---|---|
28110943 |
Prefabrication | |||||||||
---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Prefabricated plug connector | |||||||
Conductor color/ | Identification | Prefabrication | Signal | Contact | |||||
| – | Not prefabricated | Not assigned |
| 1 | ||||
White 0.5 mm2 Do not connect this core. | – | Not prefabricated | Not assigned |
| 2 | ||||
| – | Not prefabricated | Not assigned |
| 3 | ||||
Brown 0.5 mm2 | – | Not prefabricated | F_STO_P1 connection | F_STO_P1 | 4 | ||||
Green 0.5 mm2 | – | Not prefabricated | F_STO_M connection | F_STO_M | 5 |
INFORMATION
