X5510: STO SIL2

WARNING

No safety-related deactivation of the device.
Severe or fatal injuries.
- You may only jumper the STO connection with 24 V when the device is not used to fulfill any safety functions.
The following table shows information about this connection:
Function | ||
---|---|---|
Connection for Safe Torque Off (STO PLd) |
Connection type | ||
---|---|---|
M12, 5‑pin, female, A‑coded, color: yellow |
Pin assignment | ||
---|---|---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | 24V_OUT | DC 24 V auxiliary output (permitted only for operation with STO jumper plug) |
2 |
| Not assigned |
3 | 0V24_OUT | 0 V 24 reference potential for DC 24 V auxiliary output (permitted only for operation with STO jumper plug) |
4 | F_STO_P | F_STO_P connection |
5 | F_STO_M | F_STO_M connection |
Additional information