X5137: Digital inputs/output
The following table provides information about this connection:
Function | |||
---|---|---|---|
Digital inputs/output |
Connection type | |||
---|---|---|---|
M12, 5‑pin, female, A‑coded, color: black |
Pin assignment | |||
---|---|---|---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | +24V | DC 24 V sensor supply/actuator supply |
2 | DI01 | Sensor input DI01 |
3 | 0V24_OUT | Reference potential for sensors |
4 | DIO01 | Sensor input DIO01/actuator output DIO01 |
5 | FE | Functional earth |
Additional information