Basic product data
System frequency B
Input | ||
|---|---|---|
Magnetomotive force | Θ | 390 A |
Nominal frequency | fN | 50 kHz |
Output | ||
|---|---|---|
Output power (z = 20 mm) | PA | 10 kW for 4 min. (cyclic duration factor 10%) 1.25 kW (cyclic duration factor cdf = 100%) |
Rated output voltage | VA | DC 56 V |
Output current (z = 20 mm) | IA | DC 180 A |
Maximum ratings | ||
|---|---|---|
Maximum output power (z = 20 mm) | PA | 11 kW for 4 min. (cyclic duration factor 10%) |
Maximum output voltage | VA | DC 59 V |
Maximum output current (z = 20 mm) | IA | DC 185 A |
Limit value hardware overvoltage switch-off (OVP) | DC 59 V | |