MOVITRANS® line

With MOVITRANS® line , the energy is transferred via a long conductor loop.

For extra-low voltage applications, the pick-ups with direct connection of type TDM90C005-D.6-B03-0 are available. Depending on the energy system, you can choose between an output voltage of DC 48 V and DC 55 V. The nominal output power is 500 W. The power can be increased by connecting several pick-ups in parallel.

The pick-ups are suitable for direct connection to MOVI-DPS® storage units. The pick-ups act as a current source with voltage limitation and are suitable as a charger for the energy storage units.

To interrupt the charge in the event of a fault, the pick-ups have an interface for the storage diagnostic interface of the MOVI-DPS® system.

For more information on MOVITRANS® line, refer to the documentation on the SEW-EURODRIVE website. If you require further information, contact SEW-EURODRIVE.