Basic product data
TDM90C005-D06-B03-0 pick-up
Input | ||
---|---|---|
Nominal current line cable | IN | AC 30 A rms |
Operating frequency | fA | 50 kHz |
Output | ||
---|---|---|
Nominal output power | PA | 500 W |
Nominal output voltage | VA | DC 55 V |
Overvoltage switch-off (OVP) | VOVP | DC 64 V |
Nominal output current | IA | DC 9.1 A |
Short-circuit current | Ishort | < 15 A |
Initial characteristic | DC current source | |
Required minimum load capacity | CL | 2 mF |
Required DC voltage fuse, external | Si | Fuse-link DC 16 A, ≥60 V |
Inductive feedback on the track | ||
---|---|---|
At nominal distance and in no-load operation | 2.01 μH | |
At nominal distance and under nominal load | 2.36 μH |