Terminal
The following functions can be performed in the terminal using key commands:
- Enter key
- Confirm the entry of the text command.
- Up/down arrow
- Scroll between text commands that have already been entered.
- Image up/down
- Scroll between the internal parameter names.
- Text commands
- The following text commands can be used in the terminal:
Text command | Description |
|---|---|
Info | Opens the info window. |
Help | Opens the startup manual. |
Explain | Shows a list of terminal commands. |
OpenLog | Opens the ErrorLog directory. |
LOAD | Requests the drive to be restored to the parameter set stored in the EEPROM. |
SAVE | Requests the drive for saving the current parameterization from RAM to EEPROM. |
[Parameter name] [Internal parameter name] | By entering the parameter name, parameter values which have been prepared offline and online parameter values are read out from the drive. Example: The entry: "UM[1]" or "UnitMode" leads offline to output: "UM[1] == 5 // offline" |
[Parameter name]=[number] [Internal parameter name]=[number] | Parameters can have a numerical value or a parameter assigned to them. Example 1: The entry: "UM[1] = 5" or " UnitMode = 5" leads to output: "UM[1] = 5 // 5 : offline" Example 2: The entry "KP[1] = "KP[2]" leads to output "KP[1] = KP[2] // 6 : offline" |
IMPORTLIB | Calls up an import dialog with which the parameter library can be replaced. |
RESTORELIB | Restores the last parameter library to be replaced. |
RESET | Requests the drive for performing a reset. |
CRC | The checksum of the parameter settings is read out. |
SetOpMode | Make settings in the operating mode of the MOVI-C® CONTROLLER. |
STO status | Returns the status of the STO. |