Integrated components

The SCM Multipackage includes the following components:

  • CiA402 device handler
  • The CiA402 device handler connects the axis interface and the SCM axis in compliance with the CiA402 standard.
  • SCM Startup Plug-in
  • The SCM Startup Plug-in provides a quick and simple basic startup of the SCM axes.
  • ESI File Servo Inverter
  • The ESI file is the device description file, and provides smooth operation of the EtherCAT® master, the MOVI-C® CONTROLLER.
  • IEC module library “SEW SCM Utilities”
  • The "SEW SCM Utilities" IEC module library contains prefabricated modules which provide functionality for the application program and simplify implementation. This is based on an initialization module.
  • "SCM project creation" Python script
  • The Python script automatically creates the code:
    • The "SEW SCM Utilities" block library is added. The EtherCAT® stations are set to the SCM axes.
    • The logical devices are updated on "CiA402 Devices".
    • The initialization of the "User_PRG" is implemented.
  • The most important settings can be made. The control behavior of SCM axes can be optimized depending on the application.