Encoder extension cable

Plug connector

Number of cores and cable cross section

Part number

Installation type

M23 SpeedTec (resolver)

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

01995421

Cable carrier installation

M23 SpeedTec (EnDat 2.2)

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

01995413

Cable carrier installation