Encoder cable connection M23

Contact
M23

Signal

Conductor color

Conductor color
IEC 60757

Plug-in connector

1

U+

Pink

PK

3

2

GND

Gray

GY

2

3

Data+

Red

RD

5

4

Data-

Blue

BU

4

5

Clock+

Yellow

YE

7

6

Clock

Green

GN

6