Resolver cable connection M23

Contact
M23

Signal

Conductor color

Conductor color
IEC 60757

Plug-in connector

1

R1 (REF+)

Pink

PK

5

2

R2 (REF-)

Gray

GY

4

3

S1 (COS+)

Red

RD

7

4

S3 (COS-)

Blue

BU

6

5

S2 (SIN+)

Yellow

YE

9

6

S4 (SIN-)

Green

GN

8

9

+TEMP_M

Brown

BN

2

10

-TEMP_M

White

WH

1