Design

 

Cable carrier installation

Cable type

Connector type/size

Cable cross section

Connector type/size

Part number

Resolver cable

M23 SpeedTec

4 × 2 × 0.25 mm2 
+ 2 × 0.5 mm2

Resolver connector

28148525

Encoder cable EnDat 2.2

Encoder connector

28148517