CM3C motors and options
CM3C63M...-X | CM3C63M...-X | |||
|---|---|---|---|---|
Speed class in 1/min | 4500 | 4500 | ||
Standstill torque in Nm | 2.5 | 4.2* | ||
Standstill current in A | 23 | 37.9* | ||
Torque constant in Nm/A | 0.107 | 0.107 | ||
Max. torque in Nm | 6.0* | 6.0* | ||
Max. current in A | 56.5* | 56.5* | ||
Nominal voltage in DC V | 48 (AC 33 V) | 48 (AC 33 V) | ||
Encoder | EnDat 2.2 | Resolver | EnDat 2.2 | Resolver |
Motor plug connector | 1 × M23 | 2 × M23 | 1 × M40 1 × M23 | 1 × M40 1 × M23 |
Absolute values | Single-turn 19 bits Multi-turn 12 bits | – | Single-turn 19 bits Multi-turn 12 bits | – |
Type code | AH1E | RH1M | AH1E | RH1M |
Connector | SE1 | SM1/SB1 | SEBX | SMBX/SBBX |
Brake (optional) Two-wire brake | BK | BK, BZD | BZD | BZD |
Brake (optional) Three-wire brake | – | BZ | BZ | BZ |
Connection variant | Hybrid | 2-cable solution | 2-cable solution | 2-cable solution |
Cable (part number) | 4.0 mm2 (28149955) | 4.0 mm2 (28148541) Resolver (28148525) | 6.0 mm2 (28148533) EnDat 2.2 (28148517) | 6.0 mm2 (28148533) Resolver (28148525) |
* Depending on the drive electronics used. | ||||