CMP motors and options
CMP40M | CMP50S | CMP50M | ||||
|---|---|---|---|---|---|---|
Speed class in 1/min | 4500 | 4500 | 3000 | |||
Standstill torque in Nm | 0.75 | 1.3 | 2.3 | |||
Standstill current in A | 9.62 | 15.8 | 17.3 | |||
Torque constant in Nm/A | 0.078 | 0.082 | 0.133 | |||
Max. torque in Nm | 3.5 | 4 | 6.8* | |||
Max. current in A | 56.5 | 56.5 | 56.5* | |||
Nominal voltage in DC V | 48 (AC 33 V) | 48 (AC 33 V) | 48 (AC 33 V) | |||
Encoder | EnDat 2.2 | Resolver | EnDat 2.2 | Resolver | EnDat 2.2 | Resolver |
Motor plug connector | 1 × M23 | 2 × M23 | 1 × M23 | 2 × M23 | 1 × M23 | 2 × M23 |
Absolute values | Single-turn 19 bits Multi-turn 12 bits | – | Single-turn 19 bits Multi-turn 12 bits | – | Single-turn 19 bits Multi-turn 12 bits | – |
Type code | AH0E | RH1M | AH1E | RH1M | AH1E | RH1M |
Connector | SE1 | SM1/SB1 | SE1 | SM1/SB1 | SE1 | SM1/SB1 |
Brake (optional) Two-wire brake | BK | BK | BK | BK | BK | BK |
Connection variant | Hybrid | 2-cable solution | Hybrid | 2-cable solution | Hybrid | 2-cable solution |
Cable (part number) | 1.5 mm2 (28149947) 4.0 mm2 (28149955) | 1.5 mm2 (28148568) 2.5 mm2 (28178645) Resolver (28148525) | 1.5 mm2 (28149947) 4.0 mm2 (28149955) | 1.5 mm2 (28148568) 2.5 mm2 (28178645) 4.0 mm2 (28148541) Resolver (28148525) | 1.5 mm2 (28149947) 4.0 mm2 (28149955) | 1.5 mm2 (28148568) 2.5 mm2 (28178645) 4.0 mm2 (28148541) Resolver (28148525) |
* Depending on the drive electronics used. | ||||||