Power loss
The power loss consists of the following values:
Maximum power loss 107 W | |
---|---|
Logic supply | approx. 12 W |
DC 24 V switched-mode power supply | approx. 0 – 35 W, proportional to the power drawn |
Output stage 1 | 0 – 30 W, proportional to the motor current |
Output stage 2 | 0 – 30 W, proportional to the motor current |