Basic device
Number of axes | 2 |
Nominal voltage | DC 48 V |
Voltage range | DC 20 – 60 V |
Nominal current consumption | 100 A |
Axis nominal current | 37 A |
Axis peak current | 56.5 A |
Insulation resistance 0V48/0V24 to housing/equipotential bonding | > 900 kOhm and < 1 MOhm |
Encoder type | Resolver, EnDat 2.2, SSI |
DC 24 V brake control | 4 outputs (for two or three-wire brakes) |
Braking current max. | 12 A (in total) |
Voltage output 1 | DC 24 V ± (10%)/12 A |
Voltage output 2 | DC 5 V ± (10%)/0.5 A |
Diagnostics storage bundle | Overvoltage/temperature monitoring |
DC 24 V safety function | 2-channel/STO Ple |
Fieldbus interface | EtherCAT® slave |
Number of DC 24 V digital inputs | 10 |
Number of DC 24 V digital outputs | 4 (0.7 A) |
Number of analog inputs | 2 × -10 – +10 V 1 × 0 – +10 V |
Service interface | Micro-USB, EtherCAT® |
Ambient temperature | 0 to 50 °C |
Degree of protection | IP20 |
Weight | 950 g (with power supply unit), 800 g (without power supply unit) |
Commodity code | 85044084 |