Electronics data
Specification | |
---|---|
Design | According to IEC 61131-2 |
Connection | External power supply 48 V in accordance with IEC 61131 |
Digital inputs | |
---|---|
Internal resistance | ≥ 4.4 kΩ |
Frequency | 4 kHz |
Response time | 250 μsec |
Voltage range | 24 V ± 20% |
Digital outputs | |
---|---|
Internal resistance | < 200 mΩ |
Frequency | 4 kHz |
Response time | 250 μsec |
Current | 0.7 A |
Voltage range | +24 V |
Differential analog inputs | |
---|---|
Internal resistance | 3.74 kΩ |
Frequency | 4 kHz |
Response time | 250 μsec |
Voltage range | -10 – +10 V |
Conversion analog | direct |
Analog inputs | |
---|---|
Internal resistance | 13.25 kΩ |
Frequency | 4 kHz |
Response time | 250 μsec |
Voltage range | 0 – +10 V |
Conversion analog | 333 digit/volt |
Brake connection | |
---|---|
Internal resistance | < 100 mΩ |
Current | 1.5 A (continuous current) 12 A (peak current < 1 s) |