Hybrid cable connection M23
Contact | Conductor color | Conductor color | Identification | Plug-in connector | Description |
|---|---|---|---|---|---|
A | Blue | BU | U | D3 | Motor connection |
B | Brown | BN | V | D2 | Motor connection |
C | Black | BK | W | D1 | Motor connection |
PE | Green/yellow | GYNE | FE | D4 | Functional earth |
7 | White/green | WH/GN | 0V | C1 | Brake |
8 | White/blue | WH/BU | 24V | C2 | Brake |
1 | Brown/green | BN/GN | Up | B3 | Signal |
2 | White/green | WH/GN | 0V | B2 | Signal |
3 | Gray | GY | Data+ | B5 | Signal |
4 | Pink | PK | Data- | B4 | Signal |
5 | Violet | VT | Clock+ | B7 | Signal |
6 | Yellow | YE | Clock | B6 | Signal |