Design
|
Cable carrier installation | |||
|---|---|---|---|---|
Cable type |
|
| Connector type/size | Part number |
Hybrid cable for servomotors | SE1/M23 SpeedTec | 4 × 1.5 mm2 + 2 × 0.75 mm2 + feedback | Power connector Brake connector Encoder connector | 28149947 |
SpeedTec | 4 × 4 mm2 + 2 × 1 mm2 + feedback | 28149955 | ||
