Plug connectors
Number of cores and cable cross section
Part number
Installation type
SE1/M23 SpeedTec
4 × 1.5 mm2 + 2 × 0.75 mm2 + feedback
28163362
Cable carrier installation
4 × 4 mm2 + 2 × 1 mm2 + feedback
28163354