Installing the device with heat sink

  • Required material: 8 × M5 screws
  1. Mill the recess for the heat sink into the mounting surface. When doing this, take into account the diameter of the milling tool and make appropriate allowances. The device must not be pressed against the cooling fins. The dimensions of the connection geometry for the heat sink can be found in chapter Technical data.
  2. Attach the device to the mounting surface using M5 screws. Tighten the M5 screws with a tightening torque of 5.8 – 6.8 Nm.

[1]

Mounting surface

[2]

M5 screws (8 ×)