Installing the device from the rear

  • Required fasteners: 6 × M5 screws of appropriate length
  • The length of the M5 screws depends on the mounting plate/companion structure. The screw must not protrude more than 10 mm into the device.
  • Mounting plate with thickness T + thickness of the back of the device 8 mm ± 2 mm = screw length

    [1]

    Mounting plate

    [2]

    M5 screws (6 ×)

    T

    Thickness of mounting plate

  1. Use a thermally conductive pad, graphite foil or thermal paste between the device and the mounting plate.
  2. Place the device flat on the mounting surface.
  3. Attach the device to the mounting surface using M5 screws. For the bore dimensions, refer to chapter Technical data.
  4. Tighten the M5 screws with a tightening torque of 5.8 to 6.8 Nm.