Process sequence and signal states

INFORMATION

For the behavior of the drive at standstill, observe the information in section "Stop functions" in the "Control functions" configuration menu of the inverter.

No.

Procedure

Data bit

Signal states

[1]

Output stage enable/reset

DO 0

  • "1": Enable
  • "0": Output stage inhibit (FCB 01)

Operating mode 2^0

DO 3

  • "1"

Operating mode 2^1

DO 4

  • "0"

[2] to [4]

"Start/stop – positive"
activated

DO 1

  • "1": The drive accelerates to the configured jog speed with the configured jog acceleration.
  • "0": Deceleration with the configured jog deceleration.
  • At speed 0, the drive behaves according to the set "stop by setpoint function". For motors without encoder, the "stop by setpoint" function must be used.

[5] to [7]

"Start/stop – negative"
activated

DO 2

  • "1": The drive accelerates to the configured jog speed with the configured jog acceleration.
  • "0": Deceleration with the configured jog deceleration.
  • At speed 0, the drive behaves according to the set "stop by setpoint function". For motors without encoder, the "stop by setpoint" function must be used.

[3] to [4]

and

[6] to [7]

"Motor running"
feedback

DI 4

  • "1": Motor running

If the actual speed lies within the configured window width, the feedback "motor running" is issued.