Stop functions

In the event of a fault, the inverter responds with the "Stop function" set in the "Monitoring functions" configuration menu in the "Overview of fault responses" submenu.

Data bit

Level

Function

Priority

DO 0
Output stage enable/reset

LOW

Output stage inhibit (FCB 01)

1

DO 1
Start/stop – positive

 

 

Both LOW

or

both HIGH

  • Jog mode:
    Deceleration with set jog deceleration
  • Other operating modes:
    Deceleration with activated table deceleration
  • At standstill:
    • "Positioning mode" operating mode:
    • Position hold control (FCB 09)
    • "Speed mode" operating mode:
    • Behavior according to the set "Stop by setpoint function".

3

DO 2
Start/stop – negative

DO 3
Operating mode 2^0

 

Both LOW

  • Deceleration along application deceleration (FCB 13)
  • The behavior at standstill can be configured via 8563.1

2

DO 4
Operating mode 2^1