Control via terminals
Analog setpoints and fixed setpoints can be used for control via terminals. If no MOVIKIT® has been loaded ex-works, the source is set to "No source" under "Setpoints/basic setting" and the inverter can be controlled via terminals. The following default setting/factory setting applies here:
- Digital inputs
- DI00: Output stage enable
- DI01: FCB05 – Fixed setpoint, positive direction of rotation
- DI02: FCB05 – Fixed setpoint, negative direction of rotation
- DI03: Fixed speed setpoint bit 0
- DI04: Fixed speed setpoint bit 1
- DI05: Error reset
- DI06: no function
- Digital outputs
- DB00: Brake output (fixed function)
- D00: Ready
- D01: Output stage enabled
- D02: Error
- D03: STO active