Brakemotor cable ../SB.. for /BK and /BZD brakes
| Motor side |
| Inverter side | Fixed installation | Cable carrier installation |
---|---|---|---|---|---|
Cable type | Connector type/ | Cable cross section | Connector type/ | Part number | |
Brakemotor cableThe cable contains 3 cores but only 2 cores are used. | SB1 / M23 SpeedTec | 4 × 1.5 mm2 + 3 × 1 mm2 | Open end | 28125207 | 28125215 |
4 × 2.5 mm2 + 3 × 1 mm2 | 28125223 | 28125231 | |||
4 × 4 mm2 + 3 × 1 mm2 | 28125258 | 28125266 | |||
SBB / M40 SpeedTec | 4 × 6 mm2 + 3 × 1.5 mm2 | 28125274 | 28125282 | ||
4 × 10 mm2 + 3 × 1.5 mm2 | 28125290 | 28125304 | |||
4 × 16 mm2 + 3 × 1.5 mm2 | 28125312 | 28125320 |