Motor extension cables ../SM..
| Motor side | Inverter side |
Fixed installation |
Cable carrier installation | |
|---|---|---|---|---|---|
Cable type | Connector type/ | Cable cross section | Connector type/ | Part number | |
Motor extension cable | SM1 / M23 SpeedTec | 4 × 1.5 mm2 | SM1 / M23 SpeedTec | – | 28125142 |
4 × 2.5 mm2 | – | 28125150 | |||
4 × 4 mm2 | – | 28125169 | |||
SMB / M40 SpeedTec | 4 × 6 mm2 | SMB / M40 SpeedTec | – | 28125177 | |
4 × 10 mm2 | – | 28125185 | |||
4 × 16 mm2 | – | 28125193 | |||

