Motor cables ../SM..
| Motor side |
| Inverter side | Fixed | Cable carrier installation |
---|---|---|---|---|---|
Cable type | Connector type/ | Cable cross section | Connector type/ | Part number | |
Motor cable | SM1 / M23 SpeedTec | 4 × 1.5 mm2 | Open end | 28125002 | 28125010 |
4 × 2.5 mm2 | 28125029 | 28125037 | |||
4 × 4 mm2 | 28125045 | 28125053 | |||
SMB / M40 SpeedTec | 4 × 6 mm2 | 28125061 | 28125088 | ||
4 × 10 mm2 | 28125096 | 28125118 | |||
4 × 16 mm2 | 28125126 | 28125134 |