USM21A interface adapter
With the USM21A interface adapter, it is possible to connect a PC with a USB interface to the X32 Service interface of the inverter.
USM21A | Technical data |
|---|---|
Part number | 28231449 |
Ambient temperature | 0 – 40 °C |
Storage temperature | -25 – 70 °C |
Degree of protection | IP20 |
Dimensions (W × H × D) | 42 × 89 × 25 mm |
An order using part number 28231449 includes the following parts:
- USM21A interface adapter
- USB connection cable for the USM21A – PC connection
- Serial interface cable with 2 RJ10 connectors