Brakemotor cables ../SB.. for /BY brakes
| Motor side | Inverter side |
Fixed |
Cable carrier installation | |
|---|---|---|---|---|---|
Cable type | Connector type/ | Cable cross section | Connector type/ | Part number | |
Brakemotor cables ../SB.. for /BY brakes | SB1 / M23 SpeedTec-ready | 4 × 1.5 mm2 + 3 × 1 mm2 | Open end | 13354272 | 13354302 |
4 × 2.5 mm2 + 3 × 1 mm2 | 13354280 | 13354310 | |||
4 × 4 mm2 + 3 × 1 mm2 | 13354299 | 13354329 | |||
SBB / M40 SpeedTec-ready | 4 × 6 mm2 + 3 × 1.5 mm2 | 13350129 | 13350153 | ||
4 × 10 mm2 + 3 × 1.5 mm2 | 13350137 | 13350161 | |||
4 × 16 mm2 + 3 × 1.5 mm2 | 13350145 | 13350188 | |||
SBC / M58 SpeedTec-ready | 4 × 16 mm2 + 3 × 1.5 mm2 | 18148514 | 18148522 | ||

