Unit
MDX91A-....-5.3-4-...
Size
8
Type
3800
4700
5880
Nominal line voltage (according to EN 50160) Uline
V
3 × AC 380 – 500 V
Nominal line current AC Iline
A
342
423
529
Line frequency fline
Hz
50 – 60 ±5%
Controlled rectifier
–
Yes
Connection contacts X1
M12, each terminal is available twice