Brake chopper
Unit | MDX91A-....-5.3-4-... | |||||||
---|---|---|---|---|---|---|---|---|
Size | 6 | 7 | ||||||
Type | 0910 | 1130 | 1490 | 1770 | 2200 | 2500 | 3000 | |
Minimum braking resistance value RBWmin | Ω | 4.2 | 2.7 | 2 | ||||
Brake chopper continuous power | kW | 63 | 78 | 103 | 123 | 152 | 173 | 208 |
Brake chopper peak power | kW | 200% × apparent output power SN × 0.9 | 150% × apparent output power SN × 0.9 | |||||
Connection contacts X2 | – | M10 bolt | M12 bolt |