Input
Unit | MDX9.A-....-5.3-4-... | |||||||
---|---|---|---|---|---|---|---|---|
Size | 3 | 4 | 5 | |||||
Type | 0125 | 0160 | 0240 | 0320 | 0460 | 0620 | 0750 | |
Nominal line voltage (according to EN 50160) Uline | V | 3 × AC 380 – 500 | ||||||
Nominal line current AC Iline | A | 11.3 | 14.4 | 21.6 | 28.8 | 41.4 | 55.8 | 67.5 |
Line frequency fline | Hz | 50 – 60 ±5% | ||||||
Controlled rectifier | – | No | Yes | |||||
Connection contacts X1 | – | M8 bolt |