Technical data
Braking resistor | Unit | BW005-070 | BW005-170-T | BW004-050-01 | BW004-070-01 | |
---|---|---|---|---|---|---|
Part number | – | 17983282 | 17983290 | 18200133 | 17967678 | |
Peak braking power | kW | 146 | 190.6 | |||
Current-carrying capacity | 100% cdf | kW | 7 | 17 | 5 | 7 |
50% cdf | kW | 11.9 | 28.9 | 8.5 | 11.9 | |
25% cdf | kW | 21.0 | 51.0 | 15.0 | 21.0 | |
12% cdf | kW | 31.5 | 76.5 | 22.5 | 31.5 | |
6% cdf | kW | 53.2 | 129.2 | 38.0 | 53.2 | |
Observe the regenerative power limit of the inverter, see chapter Technical data of basic device. | ||||||
Resistance value RBW | Ω | 4.7 ± 10% | 3.6 ± 10% | |||
Tripping current IFThe tripping current must be reduced by 2% / 10 K at an ambient temperature above 40 °C. | A | 38.6 | 60.1 | 37.3 | 44.1 | |
Design | – | Grid resistor mounting position 1 | ||||
Power connections | – | M8 bolt | ||||
Tightening torque | Nm | 5 – 6 | ||||
PE connection | – | M6 bolt | ||||
Tightening torque PE | Nm | 2.5 – 3 | ||||
Degree of protection | – | IP20 in accordance with EN 60529 | ||||
Ambient temperature ϑamb | °C | -30 – 40 | ||||
Mass | kg | 13 | 33 | 12 | 13 |