Additional functions

 

Variable jerk time

Word

Bit

Function

PI 9

Reserved

0-15

Reserved

Variable torque limit via process data - status word for torque limit

Word

Bit

Function

PI 9without using the variable jerk time

PI 10when using the variable jerk time

Status word

0

Torque limit via PD active

1

Monitoring inactive

2

Torque limit reachedWhen torque limitation is activated via process data, this bit indicates whether the torque limit specified via process data has been reached. In operating mode 800 (torque control), the display is based on the internal torque limitation which occurs when the calculated limit speed is reached.

Parameter channel via process data

INFORMATION

The number of previously configured process data must be added to the specified process data word number.

Word

Bit

Function

PI 1

Status word

8

"Read" service selected

9

"Write" service selected

13

Service active

14

Service completed

15

Service failed

PI 2

Actual index

 

Selected index

PI 3

Offset

0-7

Selected offset

Actual subindex

8-15

Selected subindex

PI 4/5

Value

 

Value read/Fault code