System requirements
The following hardware is required:
- Processor: 1 GHz 32-bit (x86) or 64-bit processor
- RAM: 4 GB RAM (recommended)
- Hard disk: 120 MB free memory in total
- Graphics card: 2 GB graphics memory
The RobotMonitor is a 32‑bit application.
You need one of the following operating systems:
- Windows 7 at least SP1 32-bit/64-bit
- or
- Windows 8.1 32-bit/64-bit
- or
- Windows 10 32-bit/64-bit
During operation, observe the following recommendations regarding the resolution:
- The best display is achieved with a resolution of 1280 x 800 px or higher
- Using large fonts and low screen resolutions could result in information not appearing on the display.