Functions
Overview of functions:
- Control and coordination of the drives of a robot application
- Motion control by means of path interpolation
- Support of mechanical components with up to 2 joint axes as standard,
- with the corresponding add-ons up to 4 or 6 joint axes
- Handling of stationary objects or with the "ConveyorTracking" add-on of moving objects.
- Operating modes: "Manual" and "Automatic" (program)
- Jog mode of joint axes, Cartesian axes, and single axes
- Different types of program sequences in program mode:
- automatic, single step for each block command or motion command
- Operation via RobotMonitor or IEC Editor
- Simulation of processes for diagnosing problems early, without a real machine
- Reproducible path fidelity even after disturbances by repositioning to the path (BackToPath)
- Configuration of wait points at any point during the SRL program
- Scaling the speed using an override input value
- Tool transformation
- Integrated, automatic 3D simulation of the robot and its paths in the RobotMonitor
- SRL programming using the SEW Robot Language:
- Teach-in function
- 20 memory locations for programs with hundreds of motion commands each
- Linear interpolation with jerk-limited blending
- Use of explicit coordinates or variable poses
- All variables (BOOLEAN, REAL, POSE) can be written and read in IEC
- Use of control flow elements: IF, WHILE
- CallFunctions for synchronized and consistent execution of IEC code
- Position based, time based, or combined path events
- Execute G-code programs by importing and converting G-code into the SEW Robot Language in RobotMonitor.
- Automatic import and conversion of the G-code, controlled by an IEC user program. The conversion process takes place on a .NET-enabled system using a provided import service.
- Running the RobotMonitor on a mobile operator panel with confirmation button, key switch and emergency stop button to create and adjust the SRL program as well as for diagnostics directly on the machine
- Can be combined with the MOVIKIT® MultiAxisController and its add‑ons (e.g. for applications in which several drives are driving one joint axis)
- Realistic physics simulation of force-torque loads on robot drives for selected kinematic models and import of the loads into the SEW‑Workbench to select a drive for the robot (drive project planning)
- Combination of cam and robot functionality