Process output data
The following table shows the process output data from the higher-level controller to the inverter for control via the fieldbus interface with 8 process data words. The "V/P" column shows whether the corresponding process data word or bit is only available when using MOVIKIT® Positioning (P) or also when using MOVIKIT® Velocity (V/P).
INFORMATION

With MOVIDIRVE® system, modular, and technology, an input/output expansion card can be inserted. The additional digital outputs DO 10 to DO 13 are not automatically configured for fieldbus operation. If the additional outputs are required, they can be attached to the standard process data outputs. When using the MOVIDRIVE® system, for example, configure output DO 10 in the "I/O card" submenu of the "Inputs/outputs" configuration menu of the inverter to the value "PO data/data words 4/PO data word x – bit 4".
Word | Bit | V/P | Function | |
---|---|---|---|---|
PO 1 | Control word | 0 | V/P | Enable/emergency stop |
1 | V/P | Enable/application stop | ||
2 | V/P | Reserved | ||
3 | V/P | Release brake (without enable) | ||
4 | P | Jog positive | ||
5 | P | Jog negative | ||
6 | P | Apply relative position | ||
7 | V/P | Start/stop with fieldbus ramp | ||
8 | V/P | Fault reset | ||
9 | V/P | Reserved | ||
10 | V/P | Activate drive train 2 | ||
11 | V/P | Reserved | ||
12 | V/P | Deactivate software limit switches | ||
13 | V/P | Activate output stage inhibit | ||
14 | V/P | Activate standby mode | ||
15 | V/P | MOVIKIT® Handshake In | ||
PO 2 | Setpoint speed | 0 – 15 | V/P | User unit |
PO 3 | Setpoint acceleration | 0 – 15 | V/P | User unit |
PO 4 | Setpoint deceleration | 0 – 15 | V/P | User unit |
PO 5 | Digital outputs For control via process data, see chapter Digital inputs/outputs | 0 | V/P | DO 00 / DIO 01Only available with MOVITRAC® advanced or MOVIGEAR® DSI |
1 | V/P | DO 01 / DIO 02Only available with MOVITRAC® advanced or MOVIGEAR® DSI | ||
2 | V/P | DO 02 | ||
3 | V/P | DO 03 | ||
PA 6 | Setpoint application mode | 0 – 15 | P | Operating mode. See Operating modes. |
PO 7 | Target position high word | 0 – 15 | P | User unit |
PO 8 | Target position low word | 0 – 15 | P | User unit |