Engineering PC – Controller connection
The standard engineering interfaces have the following IP address settings in the delivery state:
- IP address: 192.168.10.4
- Subnet mask: 255.255.255.0
- Standard gateway: 192.168.10.4
- Connect the MOVI-C® CONTROLLER UHX.. to the engineering PC via the standard engineering interface X80 or LAN3 using an Ethernet connection cable RJ45/RJ45. The following illustration is a schematic representation of the device topology using the MOVI-C® CONTROLLER progressive UHX65A-R as an example:

[1]
DC 24 V supply voltage
[2]
Connection to
[3]
EtherCAT®/SBusPLUS connection
[4]
PLC
[5]
Engineering PC
[6]
Connection to engineering interface X80
[7]
MOVI-C® CONTROLLER progressive UHX65A-R
[8]
MOVIDRIVE® modular axis system
- Connect the MOVI-C®-FIELD CONTROLLER FHX.. to the engineering PC via the standard engineering interface X4224 using an Ethernet connection cable RJ45/M12 (4-pin, male, D-coded). The following illustration is a schematic representation of the device topology:

[1] | PLC |
[2] | Connection to |
[3] | Engineering PC |
[4] | Connection to engineering interface X4224 |
[5] | MOVI®-C FIELD CONTROLLER |