Device profile S-7.A.5 (CTT2) with extended address range A or B
Data width of payload data |
| |
|---|---|---|
Cyclic data bits | Acyclic parameter bits | Acyclic serial data transmission |
Not supported by SEW-EURODRIVE inverters. | 2 – 32 bytes (OUT) | |
2 – 32 bytes (IN) | ||
A device with this profile increases the number of integrated devices in a network. The cycle times of the other devices are not affected.
In profile S-7.A.5, the inverter parameters are exchanged via the following acyclic serial CTT2 services:
- Data Exchange Request/Response
- Write Request/Response
- Read Request/Response
Examples of the structure of the transmission protocol can be found in chapter Communication with the double device profile (B device).